📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
IO-Link communication master transceiver IC
Input Voltage Max Volt | 36.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFDFPN 26 3.5x5 |
The L6360 is a monolithic IO-Link master port compliant with PHY2 (3-wire) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The C/QO output stage is programmable: high-side, low-side or push-pull; also cut-off current, cut-off current delay time, and restart delay are...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $6.24 | 0% |
10-24 | $5.61 | 10% |
25-99 | $5.29 | 15% |
100-249 | $4.60 | 26% |
250-499 | $4.36 | 30% |
500 | $3.91 | 37% |
500 + |
Contact sales |
Input Voltage Max Volt | 36.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tray |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFDFPN 26 3.5x5 |
The L6360 is a monolithic IO-Link master port compliant with PHY2 (3-wire) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The C/QO output stage is programmable: high-side, low-side or push-pull; also cut-off current, cut-off current delay time, and restart delay are...
Read More
|