📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now
Active
Galvanically isolated 4 A single gate driver
Operating Range | Industrial |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-8 |
The STGAP2S is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power applications...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.32 | 0% |
10-24 | $2.10 | 10% |
25-99 | $1.97 | 15% |
100-249 | $1.69 | 27% |
250-499 | $1.58 | 32% |
500 | $1.38 | 40% |
500 + |
Contact sales |
Operating Range | Industrial |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SO-8 |
The STGAP2S is a single gate driver which provides galvanic isolation between the gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for mid and high power applications...
Read More
|