📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
Low voltage stepper motor driver
Operating Range | Industrial |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFQFPN 16 3x3x1.0 |
The STSPIN220 is a stepper motor driver which integrates, in a small VFQFPN 3 x 3 x 1.0 mm package, both control logic and a low RDS (on) power stage.The integrated controller implements PWM current control with fixed OFF time and a microstepping resolution up to 1/256th of a step.The device is...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.50 | 0% |
10-24 | $1.39 | 7% |
25-99 | $1.33 | 11% |
100-249 | $1.20 | 20% |
250-400 | $1.09 | 27% |
400 + |
Contact sales |
Operating Range | Industrial |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | VFQFPN 16 3x3x1.0 |
The STSPIN220 is a stepper motor driver which integrates, in a small VFQFPN 3 x 3 x 1.0 mm package, both control logic and a low RDS (on) power stage.The integrated controller implements PWM current control with fixed OFF time and a microstepping resolution up to 1/256th of a step.The device is...
Read More
|