📢 $9.99 flat rate shipping in EMEA countries! Ends May 15th - Don't Miss Out!. 🛒 Shop now

STSPIN32F0TR

STSPIN32F0TR

Active

STSPIN32F0

Advanced BLDC controller with embedded STM32 MCU

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The STSPIN32F0 is a System-In-Package providing an integrated solution suitable for driving three-phase BLDC motors using different driving modes.It embeds a triple half-bridge gate driver able to drive power MOSFETs or IGBTs with a current capability of 600 mA (sink and source). The high- and...
Read More

Key features
  • Extended operating voltage from 8 to 45 V
  • Three-phase gate drivers
    • 600 mA sink/source
    • Integrated bootstrap diodes
    • Cross-conduction prevention
  • 32-bit ARM® Cortex®-M0 core:
    • Up to 48 MHz clock frequency
    • 4-kByte SRAM with HW parity
    • 32-kByte Flash memory with option bytes used for write/readout protection
  • 3.3. V DC/DC buck converter regulator with overcurrent, short-circuit, and thermal protection
  • 12 V LDO linear regulator with thermal protection
  • 16 general-purpose I/O ports (GPIO)
  • 5 general-purpose timers
  • 12-bit ADC converter (up to 9 channels)
  • I2C, USART and SPI interfaces
  • 4 rail-to-rail operation amplifiers for signal conditioning
  • Comparator for overcurrent protection with programmable threshold
  • 3FG open-drain output providing the decoded result of 3 Hall sensors inputs
  • Standby mode for low power consumption
  • UVLO protection on each power supply:
    • VM, VDD, VREG and VBOOTx
  • On-chip debug support via SWD
  • Extended temperature range: -40 to +125 °C
In stock
Quantity $ per unit Savings
1-9$3.960%
10-20$3.5610%
Contact sales
$3.96
$3.96
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameVFQFPN 48 7x7x1.0 mm

The STSPIN32F0 is a System-In-Package providing an integrated solution suitable for driving three-phase BLDC motors using different driving modes.It embeds a triple half-bridge gate driver able to drive power MOSFETs or IGBTs with a current capability of 600 mA (sink and source). The high- and...
Read More

Key features
  • Extended operating voltage from 8 to 45 V
  • Three-phase gate drivers
    • 600 mA sink/source
    • Integrated bootstrap diodes
    • Cross-conduction prevention
  • 32-bit ARM® Cortex®-M0 core:
    • Up to 48 MHz clock frequency
    • 4-kByte SRAM with HW parity
    • 32-kByte Flash memory with option bytes used for write/readout protection
  • 3.3. V DC/DC buck converter regulator with overcurrent, short-circuit, and thermal protection
  • 12 V LDO linear regulator with thermal protection
  • 16 general-purpose I/O ports (GPIO)
  • 5 general-purpose timers
  • 12-bit ADC converter (up to 9 channels)
  • I2C, USART and SPI interfaces
  • 4 rail-to-rail operation amplifiers for signal conditioning
  • Comparator for overcurrent protection with programmable threshold
  • 3FG open-drain output providing the decoded result of 3 Hall sensors inputs
  • Standby mode for low power consumption
  • UVLO protection on each power supply:
    • VM, VDD, VREG and VBOOTx
  • On-chip debug support via SWD
  • Extended temperature range: -40 to +125 °C