📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

1.5KE180CA

1.5KE180CA

1.5KE82A

1.5KE82A

1.5KE100A

Active

1500 W, 85.5 V TVS in DO-201

Quantity $ per Unit Savings
1 - 9$0.691%
10 - 99$0.6013%
100 - 200$0.4633%
Contact Sales
In stock
$0.69
Parameter NameParameter Value
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Package Size9 x 5.05
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-201

Transil diodes provide high overvoltage protection by clamping action. Their instantaneous response to transient overvoltages makes them particularly suited to protect voltage sensitive devices such as MOS Technology and low voltage supplied IC’s.


TM:Transil is a trademarks of STMicroelectronics.

Key features
  • Peak pulse power: 1500 W (10/1000 μs)
  • Breakdown voltage range:From 6.8 V to 440 V
  • Uni and bidirectional types
  • Low clamping factor
  • Fast response time
  • UL 497B file number: QVGQ2.E136224