📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

2SD1047

Active

High power NPN epitaxial planar bipolar transistor

Quantity $ per Unit Savings
1 - 9$4.660%
10 - 24$4.1910%
25 - 30$4.1311%
Contact Sales
In stock
$4.66
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-3P

The device is a NPN transistor manufactured using new BiT-LA (Bipolar transistor for linear amplifier) technology. The resulting transistor shows good gain linearity behaviour.

Key features
  • High breakdown voltage VCEO = 140 V
  • Typical ft = 20 MHz
  • Fully characterized at 125 oC