Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

Active

2ST31A

Low voltage NPN power transistor

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The device is manufactured in planar technology with “base island” layout. The resulting transistor shows high gain performance coupled with low saturation voltage.

Key features
  • High switching speed
  • Good performances in terms of hFElinearity
In stock
Quantity $ per unit Savings
1-9$1.572%
10-99$0.7452%
100-499$0.6657%
500$0.5266%
Contact sales
$1.57
$1.54
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220

The device is manufactured in planar technology with “base island” layout. The resulting transistor shows high gain performance coupled with low saturation voltage.

Key features
  • High switching speed
  • Good performances in terms of hFElinearity