Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

74LCX00YMTR

74LCX00YMTR

Active

74LCX00YTTR

Low voltage CMOS QUAD 2-Input NAND gate with 5V tolerant inputs

Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The 74LCX00 device is a low-voltage CMOS quad dual input NAND gate manufactured with sub-micron silicon gate and double layer metal wiring C2MOS technology. It is ideal for low-power and high-speed 3.3 V applications and can be interfaced to a 5 V signal environment for inputs.It has the same speed...
Read More

Key features
  • 5 V tolerant inputs
  • High speed
    • tPD= 4.3 ns (max.) at VCC= 3 V
  • Power-down protection on inputs and outputs
  • Symmetrical output impedance
    • |IOH| = IOL= 24 mA (min.) at VCC= 3 V
  • PCI bus levels guaranteed at 24 mA
  • Balanced propagation delay
    • tPLH≅ tPHL
  • Operating voltage range
    • VCC(opr.) = 2.0 V to 3.6 V
  • Pin and function compatible with 74 series 00
  • Latch-up performance exceeds 500 mA(JESD 17)
  • ESD performance
    • HBM: 2000 V (MIL STD 883 method 3015)
    • MM: 200 V
    • CDM: 1000 V
Out of Stock
Supply Voltage Min Volt2.0
Supply Voltage Max Volt3.6
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

The 74LCX00 device is a low-voltage CMOS quad dual input NAND gate manufactured with sub-micron silicon gate and double layer metal wiring C2MOS technology. It is ideal for low-power and high-speed 3.3 V applications and can be interfaced to a 5 V signal environment for inputs.It has the same speed...
Read More

Key features
  • 5 V tolerant inputs
  • High speed
    • tPD= 4.3 ns (max.) at VCC= 3 V
  • Power-down protection on inputs and outputs
  • Symmetrical output impedance
    • |IOH| = IOL= 24 mA (min.) at VCC= 3 V
  • PCI bus levels guaranteed at 24 mA
  • Balanced propagation delay
    • tPLH≅ tPHL
  • Operating voltage range
    • VCC(opr.) = 2.0 V to 3.6 V
  • Pin and function compatible with 74 series 00
  • Latch-up performance exceeds 500 mA(JESD 17)
  • ESD performance
    • HBM: 2000 V (MIL STD 883 method 3015)
    • MM: 200 V
    • CDM: 1000 V