🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!

📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!

Active

A1C15S12M3-F

ACEPACK 1 converter inverter brake 1200 V, 15 A trench gate field-stop IGBT M series, soft diode and NTC

ECCN USEAR99
ECCN EUNEC
Package Size62.8 x 33.8
Packing TypeTray
RoHs compliantEcopack1
GradeIndustrial
Package NameACEPACK 1

This power module is a converter-inverter brake (CIB) topology in an ACEPACK™ 1 package with NTC, integrating the advanced trench gate field-stop technology from STMicroelectronics. This new IGBT technology represents the best compromise between conduction and switching loss, to maximize the...
Read More

Key features
  • ACEPACK™ 1 power module
    • DBC Cu Al2O3 Cu
  • Converter inverter brake topology
    • 1600 V, very low drop rectifiers for converter
    • 1200 V, 15 A IGBTs and diodes
    • Soft and fast recovery diode
  • Integrated NTC
Out of Stock
Quantity $ per unit Savings
1-17$48.870%
18-107$34.8429%
108-500$34.8329%
Contact sales
$48.87
ECCN USEAR99
ECCN EUNEC
Package Size62.8 x 33.8
Packing TypeTray
RoHs compliantEcopack1
GradeIndustrial
Package NameACEPACK 1

This power module is a converter-inverter brake (CIB) topology in an ACEPACK™ 1 package with NTC, integrating the advanced trench gate field-stop technology from STMicroelectronics. This new IGBT technology represents the best compromise between conduction and switching loss, to maximize the...
Read More

Key features
  • ACEPACK™ 1 power module
    • DBC Cu Al2O3 Cu
  • Converter inverter brake topology
    • 1600 V, very low drop rectifiers for converter
    • 1200 V, 15 A IGBTs and diodes
    • Soft and fast recovery diode
  • Integrated NTC