📢 $9.99 flat rate shipping in EMEA countries! Ends April 30th - Don't Miss Out!. 🛒 Shop now
NRND
High-performance class-G stereo headphone amplifier with I2C volume control
Supply Voltage Min Volt | 2.3 |
Supply Voltage Max Volt | 4.8 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | CSP P 0.4 mm |
The A22H165M is a class-G stereo headphone driver dedicated to high audio performance, high power efficiency and space-constrained applications such as wearable and fitness.It is based on the core technology of a low power dissipation amplifier combined with a high efficiency buck converter for...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.54 | 6% |
10-24 | $1.38 | 16% |
25-99 | $1.31 | 20% |
100-249 | $1.08 | 34% |
250-499 | $1.01 | 38% |
500 | $0.89 | 45% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.3 |
Supply Voltage Max Volt | 4.8 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | CSP P 0.4 mm |
The A22H165M is a class-G stereo headphone driver dedicated to high audio performance, high power efficiency and space-constrained applications such as wearable and fitness.It is based on the core technology of a low power dissipation amplifier combined with a high efficiency buck converter for...
Read More
|