📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
ACEPACK 2 converter inverter brake, 650 V, 50 A trench gate field-stop IGBT M series, soft diode and NTC
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 62.8 x 56.7 |
Packing Type | Tray |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | ACEPACK 2 |
This power module is a converter-inverter brake (CIB) topology in an ACEPACK™ 2 package with NTC, integrating the advanced trench gate field-stop technology from STMicroelectronics. This new IGBT technology represents the best compromise between conduction and switching loss, to maximize the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $64.21 | 0% |
10-17 | $61.08 | 5% |
18-107 | $58.17 | 9% |
108-251 | $57.72 | 10% |
252-500 | $57.65 | 10% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Package Size | 62.8 x 56.7 |
Packing Type | Tray |
RoHs compliant | Ecopack1 |
Grade | Industrial |
Package Name | ACEPACK 2 |
This power module is a converter-inverter brake (CIB) topology in an ACEPACK™ 2 package with NTC, integrating the advanced trench gate field-stop technology from STMicroelectronics. This new IGBT technology represents the best compromise between conduction and switching loss, to maximize the...
Read More
|