Active
ACEPACK 2 power module, 3-level topology, based on silicon carbide Power MOSFETs 750 and 1200 V, 100 A
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 62.8 x 56.7 |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | ACEPACK 2 |
This power module realizes a 3-level topology in an ACEPACK 2 module with NTC and capacitance, integrating the latest advances in silicon carbide MOSFETs from STMicroelectronics, represented by third generation technology. This modular solution is used to realize complex topologies with very high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $176.98 | 2% |
| 10-500 | $171.67 | 1% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 62.8 x 56.7 |
| Packing Type | Tray |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | ACEPACK 2 |
This power module realizes a 3-level topology in an ACEPACK 2 module with NTC and capacitance, integrating the latest advances in silicon carbide MOSFETs from STMicroelectronics, represented by third generation technology. This modular solution is used to realize complex topologies with very high...
Read More
|