Active
3-axis digital gyroscope for automotive telematics, navigation applications, AEC-Q100 qualified
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 16 4x4x1.1 |
The A3G4250D is a low-power 3-axis angular rate sensor able to provide unprecedented stability at zero rate level and sensitivity over temperature and time. It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through a standard SPI...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $16.97 | 2% |
| 5-9 | $15.45 | 7% |
| 10-24 | $14.89 | 10% |
| 25-49 | $14.07 | 15% |
| 50-99 | $13.32 | 20% |
| 100-249 | $12.63 | 24% |
| 250 | $12.61 | 24% |
| 250 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | LGA 16 4x4x1.1 |
The A3G4250D is a low-power 3-axis angular rate sensor able to provide unprecedented stability at zero rate level and sensitivity over temperature and time. It includes a sensing element and an IC interface capable of providing the measured angular rate to the external world through a standard SPI...
Read More
|