Active
Free
Up to 1 A step down switching regulator for automotive applications
| Operating Range | Automotive |
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The A5970AD is a step-down monolithic power switching regulator with a minimum switch current limit of 1.35 A so it is able to deliver up to 1 A DC current to the load depending on the application conditions. The output voltage can be set from 1.235 V to VIN.The device uses an internal P-channel...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.86 | 2% |
| 10-24 | $2.13 | 24% |
| 25-99 | $1.95 | 30% |
| 100-249 | $1.75 | 38% |
| 250-499 | $1.65 | 41% |
| 500 | $1.61 | 43% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 36.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The A5970AD is a step-down monolithic power switching regulator with a minimum switch current limit of 1.35 A so it is able to deliver up to 1 A DC current to the load depending on the application conditions. The output voltage can be set from 1.235 V to VIN.The device uses an internal P-channel...
Read More
|