A5974AD

A5974AD

A5974ADTR Active

Up to 2 A step-down switching regulator for automotive applications
Quantity $ per Unit Savings
1 - 9$3.880%
10 - 99$3.2915%
100 - 249$2.7130%
250 - 499$2.4337%
500$2.3440%
Contact Sales
Out of stock
$3.88
Parameter NameParameter Value
Input Voltage Min Volt4.0
Input Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSO-8
Key features
  • Qualified following the AEC-Q100 requirements (see PPAP for more details)
  • 2 A DC output current
  • Operating input voltage from 4 V to 36 V
  • 3.3 V / (±2%) reference voltage
  • Output voltage adjustable from 1.235 V to 35 V
  • Low dropout operation: 100% duty cycle
  • 500 kHz internally fixed frequency
  • Voltage feed-forward
  • Zero load current operation
  • Internal current limiting
  • Inhibit for zero current consumption
  • Synchronization
  • Protection against feedback disconnection
  • Thermal shutdown