A5974D

A5974D

A5974DTR

Active

Up to 2.5 A step down switching regulator for automotive applications

Quantity $ per Unit Savings
1 - 9$4.750%
10 - 99$3.2931%
100 - 249$2.7043%
250 - 499$2.4349%
500$2.3451%
Contact Sales
Out of stock
$4.75
Parameter NameParameter Value
Input Voltage Min Volt4.0
Input Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NamePowerSO-8
Key features
  • Qualified following the AEC-Q100 requirements (see PPAP for more details)
  • 2.5 A DC output current
  • Operating input voltage from 4 V to 36 V
  • 3.3 V / (± 2%) reference voltage
  • Output voltage adjustable from 1.235 V to 35 V
  • Low dropout operation: 100% duty cycle
  • 250 kHz internally fixed frequency
  • Voltage feed-forward
  • Zero load current operation
  • Internal current limiting
  • Inhibit for zero current consumption
  • Synchronization
  • Protection against feedback disconnection
  • Thermal shutdown