$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required

Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

A6387DTR

A6387DTR

Active

A6387D

High-voltage high and low side driver for automotive applications

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The A6387 is a high voltage device, manufactured with the BCD™ “offline” technology. It is a single chip half-bridge gate driver for N-channel Power MOSFETs or IGBTs. The high-side (floating) section is designed to stand a voltage rail of up to 550 V. The logic inputs are CMOS/TTL compatible...
Read More

Key features
  • High voltage rail up to 550 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability
    • 400 mA source
    • 650 mA sink
  • Switching times 50/30 nsec rise/fall with 1 nF load
  • CMOS/TTL Schmitt-trigger inputs with hysteresis and pull down
  • Internal bootstrap diode
  • Outputs in phase with inputs
  • Interlocking function
  • AECQ100 automotive qualified
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The A6387 is a high voltage device, manufactured with the BCD™ “offline” technology. It is a single chip half-bridge gate driver for N-channel Power MOSFETs or IGBTs. The high-side (floating) section is designed to stand a voltage rail of up to 550 V. The logic inputs are CMOS/TTL compatible...
Read More

Key features
  • High voltage rail up to 550 V
  • dV/dt immunity ± 50 V/nsec in full temperature range
  • Driver current capability
    • 400 mA source
    • 650 mA sink
  • Switching times 50/30 nsec rise/fall with 1 nF load
  • CMOS/TTL Schmitt-trigger inputs with hysteresis and pull down
  • Internal bootstrap diode
  • Outputs in phase with inputs
  • Interlocking function
  • AECQ100 automotive qualified