Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

A6727BTR

Automotive single-phase PWM controller

Input Voltage Min Volt1.5
Input Voltage Max Volt19.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The A6727B is a single-phase step-down controller with integrated high-current drivers that provides complete control logic, protection and reference voltage to realize a general DC-DC converter by using a compact SO-8 package. The device flexibility allows the management of conversions with power...
Read More

Key features
  • AEC Q100 qualified grade 1
  • Flexible power supply from 5 V to 12 V
  • Power conversion input as low as 1.5 V
  • ± 1.5 % output voltage accuracy
  • High-current integrated drivers
  • Adjustable output voltage
  • 0.8 V internal reference
  • Simple voltage mode control loop
  • Sensorless and programmable OCP across
  • Low-side RDS(on)
  • Oscillator internally fixed at 300 kHz
  • Internal soft-start
  • LS-less to manage pre-bias startup
  • Disable function
  • OV/UV protection
  • FB disconnection protection
  • SO-8 package
Out of Stock
Input Voltage Min Volt1.5
Input Voltage Max Volt19.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameSO-8

The A6727B is a single-phase step-down controller with integrated high-current drivers that provides complete control logic, protection and reference voltage to realize a general DC-DC converter by using a compact SO-8 package. The device flexibility allows the management of conversions with power...
Read More

Key features
  • AEC Q100 qualified grade 1
  • Flexible power supply from 5 V to 12 V
  • Power conversion input as low as 1.5 V
  • ± 1.5 % output voltage accuracy
  • High-current integrated drivers
  • Adjustable output voltage
  • 0.8 V internal reference
  • Simple voltage mode control loop
  • Sensorless and programmable OCP across
  • Low-side RDS(on)
  • Oscillator internally fixed at 300 kHz
  • Internal soft-start
  • LS-less to manage pre-bias startup
  • Disable function
  • OV/UV protection
  • FB disconnection protection
  • SO-8 package