Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
NRND
Single-phase PWM controller for automotive applications
| Input Voltage Min Volt | 1.5 |
| Input Voltage Max Volt | 19.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The A6727 is a single-phase step-down controller with integrated high-current drivers that provides complete control logic, protection and reference voltage to realize a general DC-DC converter by using a compact SO-8 package. The device flexibility allows the management of conversions with power...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.30 | 2% |
| 10-24 | $0.94 | 26% |
| 25-99 | $0.85 | 33% |
| 100-249 | $0.76 | 41% |
| 250-499 | $0.71 | 44% |
| 500 | $0.68 | 46% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 1.5 |
| Input Voltage Max Volt | 19.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SO-8 |
The A6727 is a single-phase step-down controller with integrated high-current drivers that provides complete control logic, protection and reference voltage to realize a general DC-DC converter by using a compact SO-8 package. The device flexibility allows the management of conversions with power...
Read More
|