🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

Active

A6984TR

36 V 400 mA synchronous step-down switching regulator

Input Voltage Min Volt4.5
Input Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFDFPN 4X4X1.0 10L PITCH 0.50

The A6984 is a step-down monolithic switching regulator able to deliver up to 400 mA DC. The output voltage adjustability ranges from 0.9 V. The fixed 3.3 V VOUT requires no external resistor divider. The “low consumption mode” (LCM) is designed for applications active during car parking, so it...
Read More

Key features
  • AEC-Q100 qualified
  • 400 mA DC output current
  • 4.5 V to 36 V operating input voltage
  • Synchronous rectification
  • Low consumption mode or low noise mode
  • 75 µA IQ at light load (LCM VOUT = 3.3 V)
  • 13 µA IQ-SHTDWN
  • Adjustable fSW (250 kHz - 600 kHz)
  • Output voltage adjustable from 0.9 V
  • No resistor divider required for 3.3 V VOUT
  • VBIAS maximizes efficiency at light load
  • 350 mA valley current limit
  • Constant on-time control scheme
  • PGOOD open collector
  • Thermal shutdown
Out of Stock
Quantity $ per unit Savings
1-9$2.945%
10-99$2.0228%
100-200$1.8235%
Contact sales
$2.81
Input Voltage Min Volt4.5
Input Voltage Max Volt36.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameVFDFPN 4X4X1.0 10L PITCH 0.50

The A6984 is a step-down monolithic switching regulator able to deliver up to 400 mA DC. The output voltage adjustability ranges from 0.9 V. The fixed 3.3 V VOUT requires no external resistor divider. The “low consumption mode” (LCM) is designed for applications active during car parking, so it...
Read More

Key features
  • AEC-Q100 qualified
  • 400 mA DC output current
  • 4.5 V to 36 V operating input voltage
  • Synchronous rectification
  • Low consumption mode or low noise mode
  • 75 µA IQ at light load (LCM VOUT = 3.3 V)
  • 13 µA IQ-SHTDWN
  • Adjustable fSW (250 kHz - 600 kHz)
  • Output voltage adjustable from 0.9 V
  • No resistor divider required for 3.3 V VOUT
  • VBIAS maximizes efficiency at light load
  • 350 mA valley current limit
  • Constant on-time control scheme
  • PGOOD open collector
  • Thermal shutdown