A6985FTR

A6985FTR

Active

A6985F3V3TR

Automotive 38 V, 500 mA synchronous step-down switching regulator with 30 µA quiescent current

Input Voltage Min Volt4.0
Input Voltage Max Volt38.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameHTSSOP16

The A6985F automotive grade device is a step-down monolithic switching regulator able to deliver up to 0.5 A DC. The output voltage adjustability ranges from 0.85 V to VIN. The 100% duty cycle capability and the wide input voltage range meet the cold crank and load dump specifications for...
Read More

Key features
  • AEC-Q100 qualified
  • 0.5 A DC output current
  • 4 V to 38 V operating input voltage
  • Low consumption mode or low noise mode
  • 30 μA IQat light-load (LCM VOUT = 3.3 V)
  • 8 μA IQ-SHTDWN
  • Fixed output voltage (3.3 V and 5 V) or adjustable from 0.85 V to VIN
  • Adjustable fSW (250 kHz - 2 MHz)
  • Embedded output voltage supervisor
  • Synchronization
  • Adjustable soft-start time
  • Internal current limiting
  • Overvoltage protection
  • Output voltage sequencing
  • Peak current mode architecture
  • RDSON HS = 360 mΩ, RDSON LS = 150 mΩ
  • Thermal shutdown
Out of Stock
Input Voltage Min Volt4.0
Input Voltage Max Volt38.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameHTSSOP16

The A6985F automotive grade device is a step-down monolithic switching regulator able to deliver up to 0.5 A DC. The output voltage adjustability ranges from 0.85 V to VIN. The 100% duty cycle capability and the wide input voltage range meet the cold crank and load dump specifications for...
Read More

Key features
  • AEC-Q100 qualified
  • 0.5 A DC output current
  • 4 V to 38 V operating input voltage
  • Low consumption mode or low noise mode
  • 30 μA IQat light-load (LCM VOUT = 3.3 V)
  • 8 μA IQ-SHTDWN
  • Fixed output voltage (3.3 V and 5 V) or adjustable from 0.85 V to VIN
  • Adjustable fSW (250 kHz - 2 MHz)
  • Embedded output voltage supervisor
  • Synchronization
  • Adjustable soft-start time
  • Internal current limiting
  • Overvoltage protection
  • Output voltage sequencing
  • Peak current mode architecture
  • RDSON HS = 360 mΩ, RDSON LS = 150 mΩ
  • Thermal shutdown