A6986H5VTR

A6986H5VTR

A6986H5V

A6986H5V

A6986H3V3 Active

38 V, 2 A synchronous step-down switching regulator with 30 uA quiescent current
Quantity $ per Unit Savings
1 - 9$3.730%
10 - 99$3.1715%
100 - 249$2.6030%
250 - 499$2.3337%
500$2.2540%
Contact Sales
Out of stock
$3.73
Parameter NameParameter Value
Input Voltage Min Volt4.0
Input Voltage Max Volt38.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameHTSSOP16
Key features
  • AEC-Q100 qualified
  • 2 A DC output current
  • 4 V to 38 V operating input voltage
  • Low consumption mode or low noise mode
  • 30 µA IQ at light-load (LCM VOUT = 3.3 V)
  • 8 µA IQ-SHTDWN
  • Adjustable fSW (250 kHz - 2 MHz)
  • Fixed output voltage (3.3 V and 5 V) or adjustable from 0.85 V to VIN
  • Embedded output voltage supervisor
  • Synchronization
  • Adjustable soft-start time
  • Internal current limiting
  • Overvoltage protection
  • Output voltage sequencing
  • Peak current mode architecture
  • RDS(on) HS = 180 mΩ, RDS(on) LS = 150 mΩ
  • Thermal shutdown