A6986H3V3

A6986H3V3

A6986H5VTR

Active

Automotive 38 V, 2 A synchronous step-down switching regulator with 30 µA quiescent current

Quantity $ per Unit Savings
1 - 9$4.160%
10 - 24$3.7310%
25 - 99$3.5315%
100 - 249$3.0626%
250 - 499$2.9030%
500$2.6137%
Contact Sales
Out of stock
$4.16
Parameter NameParameter Value
Input Voltage Min Volt4.0
Input Voltage Max Volt38.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeAutomotive
Package NameHTSSOP16
Key features
  • AEC-Q100 qualified
  • 2 A DC output current
  • 4 V to 38 V operating input voltage
  • Low consumption mode or low noise mode
  • 30 µA IQ at light-load (LCM VOUT = 3.3 V)
  • 8 µA IQ-SHTDWN
  • Adjustable fSW (250 kHz - 2 MHz)
  • Fixed output voltage (3.3 V and 5 V) or adjustable from 0.85 V to VIN
  • Embedded output voltage supervisor
  • Synchronization
  • Adjustable soft-start time
  • Internal current limiting
  • Overvoltage protection
  • Output voltage sequencing
  • Peak current mode architecture
  • RDS(on) HS = 180 mΩ, RDS(on) LS = 150 mΩ
  • Thermal shutdown