Active

A6986ITR

Automotive 38 V, 5W synchronous iso-buck converter

Input Voltage Min Volt4.0
Input Voltage Max Volt38.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameHTSSOP16

The A6986I is an automotive grade device specifically designed for the isolated buck topology. The 100% duty cycle capability and the wide input voltage range meet the cold crank and load dump specifications for automotive systems. The primary output voltage can be accurately adjusted, whereas the...
Read More

Key features
  • AEC-Q100 Grade 1 qualified
  • Designed for iso-buck topology
  • 4 V to 38 V operating input voltage
  • Primary output voltage regulation / no optocoupler required
  • 1.9 A typical sink peak primary current capability
  • Peak current mode architecture in forced PWM operation
  • 300 ns blanking time
  • 8 µA IQ-SHTDWN
  • Adjustable fSW and synchronization
  • Embedded primary output voltage supervisor
  • Adjustable soft-start time
  • Internal primary current limiting
  • Overvoltage protection
  • RDS(on) HS = 180 mΩ, RDS(on) LS = 150 mΩ
  • Thermal shutdown
Out of Stock
Input Voltage Min Volt4.0
Input Voltage Max Volt38.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameHTSSOP16

The A6986I is an automotive grade device specifically designed for the isolated buck topology. The 100% duty cycle capability and the wide input voltage range meet the cold crank and load dump specifications for automotive systems. The primary output voltage can be accurately adjusted, whereas the...
Read More

Key features
  • AEC-Q100 Grade 1 qualified
  • Designed for iso-buck topology
  • 4 V to 38 V operating input voltage
  • Primary output voltage regulation / no optocoupler required
  • 1.9 A typical sink peak primary current capability
  • Peak current mode architecture in forced PWM operation
  • 300 ns blanking time
  • 8 µA IQ-SHTDWN
  • Adjustable fSW and synchronization
  • Embedded primary output voltage supervisor
  • Adjustable soft-start time
  • Internal primary current limiting
  • Overvoltage protection
  • RDS(on) HS = 180 mΩ, RDS(on) LS = 150 mΩ
  • Thermal shutdown
Associated products