Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
2 A step-down switching regulator for automotive applications
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-8 |
The A7985A is a step-down switching regulator with a 2.5 A (minimum) current limited embedded power MOSFET, so it is able to deliver up to 2 A current to the load depending on the application conditions.The input voltage can range from 4.5 V to 38 V, while the output voltage can be set starting...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.53 | 2% |
| 10-24 | $1.88 | 24% |
| 25-99 | $1.71 | 31% |
| 100-249 | $1.53 | 38% |
| 250-499 | $1.45 | 42% |
| 500 | $1.40 | 44% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 38.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerSO-8 |
The A7985A is a step-down switching regulator with a 2.5 A (minimum) current limited embedded power MOSFET, so it is able to deliver up to 2 A current to the load depending on the application conditions.The input voltage can range from 4.5 V to 38 V, while the output voltage can be set starting...
Read More
|