Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
61 V 3A asynchronous step-down switching regulator with adjustable current limitation for automotive
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HTSSOP16 |
The A7987 is a step-down monolithic switching regulator that can deliver up to 3 A DC. The adjustable output voltage ranges from 0.8 V to VIN. The wide input voltage range and the almost 100% duty cycle capability meet the fail-safe specifications for automotive systems. The embedded switch-over...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.39 | 2% |
| 10-24 | $3.31 | 23% |
| 25-99 | $3.04 | 29% |
| 100-249 | $2.75 | 36% |
| 250-499 | $2.61 | 39% |
| 500 | $2.59 | 40% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.5 |
| Input Voltage Max Volt | 61.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | HTSSOP16 |
The A7987 is a step-down monolithic switching regulator that can deliver up to 3 A DC. The adjustable output voltage ranges from 0.8 V to VIN. The wide input voltage range and the almost 100% duty cycle capability meet the fail-safe specifications for automotive systems. The embedded switch-over...
Read More
|