📢 Final call: FREE worldwide delivery ends on Mar. 31! No min purchase or code needed. 🛒 Shop now
Active
Overvoltage protected AC switch
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The ACS102-6T belongs to the AC line switch family. This high performance switch can control a load of up to 0.2A.The ACS102-6T switch includes an overvoltage crowbar structure to absorb the overvoltage energy, and a gate level shifter driver to separate the digital controller from the main switch....
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.44 | 0% |
10-99 | $0.39 | 12% |
100-499 | $0.32 | 28% |
500 | $0.27 | 39% |
500 + |
Contact sales |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | TO-92 |
The ACS102-6T belongs to the AC line switch family. This high performance switch can control a load of up to 0.2A.The ACS102-6T switch includes an overvoltage crowbar structure to absorb the overvoltage energy, and a gate level shifter driver to separate the digital controller from the main switch....
Read More
|