📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

ACS108-6SA-TR

ACS108-6SA-TR

ACS108-6SA-AP

Active

Free

Overvoltage Protected AC switch

Quantity $ per Unit Savings
1 - 9$0.610%
10 - 50$0.5214%
Contact Sales
In stock
$0.61
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The ACS108-6SA belongs to the AC switch range (built with A. S. D.® technology). This high performance switch can control a load of up to 0.8 A.


This device switch includes an overvoltage crowbar structure to absorb the inductive turn-off energy, and a gate level shifter driver to separate the digital controller from the main switch. It is triggered with a negative gate current flowing out of the gate pin.

Key features
  • Enables equipment to meet IEC 61000-4-5 surge with overvoltage crowbar technology
  • High noise immunity against static dV/dt and IEC 61000-4-4 burst
  • Needs no external protection snubber or varistor
  • Reduces component count by up to 80% and Interfaces directly with the micro-controller
  • Common package tab connection supports connection of several alternating current switches on the same cooling pad
  • VCL gives headroom before clamping then crowbar action