Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!

ACS108-8SA-TR

ACS108-8SA-TR

NRND

ACS108-8SA-AP

Overvoltage Protected AC switch

Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The ACS108-8SA belongs to the AC switch range (built with A. S. D.® technology). This high performance switch can control a load of up to 0.8 A.This device switch includes an overvoltage crowbar structure to absorb the inductive turn-off energy, and a gate level shifter driver to separate the...
Read More

Key features
  • Enables equipment to meet IEC 61000-4-5 surge with overvoltage crowbar technology
  • High noise immunity against static dV/dt and IEC 61000-4-4 burst
  • Needs no external protection snubber or varistor
  • Reduces component count by up to 80% and Interfaces directly with the micro-controller
  • Common package tab connection supports connection of several alternating current switches on the same cooling pad
  • VCL gives headroom before clamping then crowbar action
Out of Stock
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeAmmopack
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-92

The ACS108-8SA belongs to the AC switch range (built with A. S. D.® technology). This high performance switch can control a load of up to 0.8 A.This device switch includes an overvoltage crowbar structure to absorb the inductive turn-off energy, and a gate level shifter driver to separate the...
Read More

Key features
  • Enables equipment to meet IEC 61000-4-5 surge with overvoltage crowbar technology
  • High noise immunity against static dV/dt and IEC 61000-4-4 burst
  • Needs no external protection snubber or varistor
  • Reduces component count by up to 80% and Interfaces directly with the micro-controller
  • Common package tab connection supports connection of several alternating current switches on the same cooling pad
  • VCL gives headroom before clamping then crowbar action