Active
Overvoltage protected AC Switch 0.8 A - 800 V in SOT223-2L high creepage package
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT223-2 |
The ACS108-8SP belongs to the AC switch range (built with A. S. D. technology). This high performance switch can control a load of up to 0.8 A.This device switch includes an overvoltage crowbar structure to absorb the inductive turn-off energy, and a gate level shifter driver to separate the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.46 | 2% |
| 10-99 | $0.29 | 36% |
| 100-499 | $0.23 | 48% |
| 500 | $0.22 | 51% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOT223-2 |
The ACS108-8SP belongs to the AC switch range (built with A. S. D. technology). This high performance switch can control a load of up to 0.8 A.This device switch includes an overvoltage crowbar structure to absorb the inductive turn-off energy, and a gate level shifter driver to separate the...
Read More
|