ACS108-8SUN-TR

Active

Overvoltage Protected AC switch

Quantity $ per Unit Savings
1 - 9$0.610%
10 - 99$0.5216%
100 - 499$0.3936%
500$0.3150%
Contact Sales
Out of stock
$0.61
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameSMB Flat-3L
Key features
  • Less footprint area than SOT-223 (saves PCB)
  • ECOPACK®2 compliant component
  • Thinner option versus SOT-223 (1.1 mm max. thickness)
  • Enables equipment to meet IEC 61000-4-5
  • High noise immunity against static dV/dt and IEC 61000-4-4 burst
  • Overvoltage protection by crowbar technology
  • Needs no external protection snubber or varistor
  • Reduces component count by up to 80% and Interfaces directly with the micro-controller
  • VCLgives headroom before clamping then crowbar action
  • Common package tab connection supports connection of several alternating current switches on the same cooling pad