📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

ACS110-7SN

Active

Overvoltage protected AC switch

Quantity $ per Unit Savings
1 - 9$1.020%
10 - 24$0.9111%
25 - 99$0.8615%
100$0.7130%
Contact Sales
Out of stock
$1.02
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-223

The ACS110 belongs to the AC line switch family built around the ASD concept. This high performance switch circuit is able to control a load up to 1 A.


The ACS switch embeds a high voltage clamping structure to absorb the inductive turn off energy and a gate level shifter driver to separate the digital controller from the main switch. It is triggered with a negative gate current flowing out of the gate pin.

Key features
  • Blocking voltage : VDRM / VRRM = +/-700V
  • Nominal conducting current : IT(RMS) = 1A
  • Avalanche controlled : VCL typ = 1100 V
  • High noise immunity : static dV/dt >500V/µs
  • Switch integrated driver