Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Overvoltage protected AC switch
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The ACS120 belongs to the AC line switch family. This high performance switch circuit is able to control a load of up to 2 A.The ACS™ switch embeds a high voltage clamping structure to absorb the inductive turn off energy and a gate level shifter driver to separate the digital controller from the...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.79 | 2% |
| 10-99 | $0.80 | 54% |
| 100-499 | $0.71 | 59% |
| 500 | $0.60 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The ACS120 belongs to the AC line switch family. This high performance switch circuit is able to control a load of up to 2 A.The ACS™ switch embeds a high voltage clamping structure to absorb the inductive turn off energy and a gate level shifter driver to separate the digital controller from the...
Read More
|