ACS120-7SFP

ACS120-7SFP

ACS120-7ST

ACS120-7ST

Active

ACS120-7SB-TR

Overvoltage protected AC switch

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The ACS120 belongs to the AC line switch family. This high performance switch circuit is able to control a load of up to 2 A.The ACS™ switch embeds a high voltage clamping structure to absorb the inductive turn off energy and a gate level shifter driver to separate the digital controller from the...
Read More

Key features
  • Blocking voltage: VDRM/ VRRM= +/- 700 V
  • Avalanche controlled: VCLtyp. = 1100 V
  • Nominal conducting current: IT(RMS)= 2 A
  • Gate triggering current: IGT< 10 mA
  • High noise immunity: static dV/dt > 500 V/μs
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameDPAK

The ACS120 belongs to the AC line switch family. This high performance switch circuit is able to control a load of up to 2 A.The ACS™ switch embeds a high voltage clamping structure to absorb the inductive turn off energy and a gate level shifter driver to separate the digital controller from the...
Read More

Key features
  • Blocking voltage: VDRM/ VRRM= +/- 700 V
  • Avalanche controlled: VCLtyp. = 1100 V
  • Nominal conducting current: IT(RMS)= 2 A
  • Gate triggering current: IGT< 10 mA
  • High noise immunity: static dV/dt > 500 V/μs