Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

ACS120-7SB-TR

ACS120-7SB-TR

ACS120-7SB

ACS120-7SB

NRND

ACS120-7ST

Overvoltage protected AC switch

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

The ACS120 belongs to the AC line switch family. This high performance switch circuit is able to control a load of up to 2 A.The ACS™ switch embeds a high voltage clamping structure to absorb the inductive turn off energy and a gate level shifter driver to separate the digital controller from the...
Read More

Key features
  • Blocking voltage: VDRM/ VRRM= +/- 700 V
  • Avalanche controlled: VCLtyp. = 1100 V
  • Nominal conducting current: IT(RMS)= 2 A
  • Gate triggering current: IGT< 10 mA
  • High noise immunity: static dV/dt > 500 V/μs
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

The ACS120 belongs to the AC line switch family. This high performance switch circuit is able to control a load of up to 2 A.The ACS™ switch embeds a high voltage clamping structure to absorb the inductive turn off energy and a gate level shifter driver to separate the digital controller from the...
Read More

Key features
  • Blocking voltage: VDRM/ VRRM= +/- 700 V
  • Avalanche controlled: VCLtyp. = 1100 V
  • Nominal conducting current: IT(RMS)= 2 A
  • Gate triggering current: IGT< 10 mA
  • High noise immunity: static dV/dt > 500 V/μs