ACST1035-7T

ACST1035-7T

ACST1035-7FP

Active

Free

Overvoltage protected AC switch

Quantity $ per Unit Savings
1 - 9$1.560%
10 - 24$1.4010%
25 - 99$1.3215%
100 - 200$1.1328%
Contact Sales
In stock
$1.56
or
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

The ACST10 series belongs to the ACS™/ACST power switch family built with A.S.D.(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems, and drives loads up to 10 A.


This ACST10 switch has a Triac structure and a high voltage clamping device to absorb the inductive turn-off energy and withstand transients such as those described in the IEC 61000-4-5 standard. The ACST1010-7 needs a low gate current to be activated (IGT< 10 mA) and still shows a high noise immunity complying with IEC 61000-4-4 standard. The ACST1035-7 offers a high static dV/dt immunity of 2 kV/μs minimum.

Key features
  • Triac with overvoltage crowbar protection
  • Low IGT (< 10 mA) or high immunity (IGT < 35 mA) version
  • High noise immunity: static dV/dt > 2000 V/μs
  • Provides UL certified insulation rated at 2000 VRMS