ACST1210-7GTR

ACST1210-7GTR

ACST1235-7GTR

ACST1235-7GTR

Active

ACST1235-7G

Overvoltage protected AC switch

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameD2PAK

The ACST12 series belongs to the ACS™/ACST power switch family built with A.S.D.®(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives loads up to 12 A.This ACST12 switch embeds a Triac structure and a high voltage...
Read More

Key features
  • Triac with overvoltage crowbar technology
  • Low IGT(<10 mA) or high immunity(IGT<35 mA) version
  • High noise immunity: static dV/dt > 2000 V/μs
  • Benefits
    • Enables equipment to meet IEC 61000-4-5
    • High off-state reliability with planar technology
    • Need no external over voltage protection
    • Reduces the power passive component count
    • High immunity against fast transients described in IEC 61000-4-4 standards
Out of Stock
Quantity $ per unit Savings
1-9$2.170%
10-99$1.8714%
100-499$1.5230%
500$1.2642%
Contact sales
$2.17
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameD2PAK

The ACST12 series belongs to the ACS™/ACST power switch family built with A.S.D.®(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives loads up to 12 A.This ACST12 switch embeds a Triac structure and a high voltage...
Read More

Key features
  • Triac with overvoltage crowbar technology
  • Low IGT(<10 mA) or high immunity(IGT<35 mA) version
  • High noise immunity: static dV/dt > 2000 V/μs
  • Benefits
    • Enables equipment to meet IEC 61000-4-5
    • High off-state reliability with planar technology
    • Need no external over voltage protection
    • Reduces the power passive component count
    • High immunity against fast transients described in IEC 61000-4-4 standards