Active
Overvoltage protected AC switch
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
The ACST12 series belongs to the ACS™/ACST power switch family built with A.S.D.®(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives loads up to 12 A.This ACST12 switch embeds a Triac structure and a high voltage...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.94 | 2% |
| 10-99 | $1.90 | 34% |
| 100-499 | $1.30 | 55% |
| 500 | $1.06 | 63% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
The ACST12 series belongs to the ACS™/ACST power switch family built with A.S.D.®(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives loads up to 12 A.This ACST12 switch embeds a Triac structure and a high voltage...
Read More
|