📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

ACST1210-7T

ACST1210-7T

ACST1210-7GTR

ACST1210-7GTR

ACST1235-7T

NRND

Overvoltage protected AC switch

Quantity $ per Unit Savings
1 - 9$1.750%
10 - 24$1.618%
25 - 99$1.5313%
100 - 499$1.3423%
500$1.1534%
Contact Sales
In stock
$1.75
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220AB

The ACST12 series belongs to the ACS™/ACST power switch family built with A.S.D.®(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives loads up to 12 A.


This ACST12 switch embeds a Triac structure and a high voltage clamping device able to absorb the inductive turn-off energy and withstand line transients such as those described in the IEC 61000-4-5 standard. The ACST1210-7 needs a low gate current to be activated (IGT< 10 mA) and still provides a high electrical noise immunity complying with the IEC 61000-4-4 standard. The ACST1235-7 offers an extremely high static dV/dt immunity of 2 kV/μs minimum.

Key features
  • Triac with overvoltage crowbar technology
  • Low IGT(<10 mA) or high immunity(IGT<35 mA) version
  • High noise immunity: static dV/dt > 2000 V/μs
  • Benefits
    • Enables equipment to meet IEC 61000-4-5
    • High off-state reliability with planar technology
    • Need no external over voltage protection
    • Reduces the power passive component count
    • High immunity against fast transients described in IEC 61000-4-4 standards