Active
Overvoltage protected AC switch
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The ACST2 series belongs to the ACS / ACST power switch family. This high performance device is suited to home appliances or industrial systems and drives loads up to 2 A.This ACST2 switch embeds a Triac structure with a high voltage clamping device to absorb the inductive turn-off energy and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.19 | 0% |
| 10-99 | $0.74 | 37% |
| 100-499 | $0.49 | 59% |
| 500 | $0.38 | 68% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The ACST2 series belongs to the ACS / ACST power switch family. This high performance device is suited to home appliances or industrial systems and drives loads up to 2 A.This ACST2 switch embeds a Triac structure with a high voltage clamping device to absorb the inductive turn-off energy and...
Read More
|