Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Overvoltage protected AC switch
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The ACST310-8B belongs to the ACS™ / ACST power switch family built with A.S.D.®(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives loads up to 3 A.This ACST310-8B switch embeds a Triac structure with a high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.55 | 2% |
| 10-99 | $0.96 | 37% |
| 100-499 | $0.63 | 58% |
| 500 | $0.50 | 67% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
The ACST310-8B belongs to the ACS™ / ACST power switch family built with A.S.D.®(application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives loads up to 3 A.This ACST310-8B switch embeds a Triac structure with a high...
Read More
|