📢Shop now for EEPROM products with FREE SHIPPING code EEPROM-M95-FREESHIP. Check out our M95P32-IXCST/EF and M95P16-IXMNT/E today! 

ACST435-8BTR

ACST435-8BTR

ACST435-8FP

NRND

4 A - 800 V Overvoltage protected AC switch

Quantity $ per Unit Savings
1 - 9$1.090%
10 - 24$0.9811%
25 - 99$0.9215%
100 - 499$0.7630%
500$0.6342%
Contact Sales
In stock
$1.09
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

The ACST4 series belongs to the ACS / ACST power switch family. This high performance device is suited to home appliances or industrial systems and drives loads up to 4 A.


This ACST4 switch embeds a Triac structure with a high voltage clamping device to absorb the inductive turn-off energy and withstand line transients such as those described in the IEC 61000-4-5 standards. The ACST410 needs a low gate current to be activated (IGT < 10 mA) and still shows a high electrical noise immunity complying with IEC standards such as IEC 61000-4-4 (fast transient burst test).

Key features
  • Triac with overvoltage protection
  • Low IGT (<10 mA) or high immunity (IGT < 35 mA) version
  • High noise immunity: static dV/dt > 1000 V/μs
  • TO-220FPAB insulated package:
    • complies with UL standards (File ref : E81734)
    • insulation voltage: 2000 VRMS
  • Benefits:
    • Enables equipment to meet IEC 61000-4-5
    • High off-state reliability with planar technology
    • Needs no external overvoltage protection
    • Reduces the power passive component count
    • High immunity against fast transients described in IEC 61000-4-4 standards