🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

ACST610-8G

ACST610-8G

ACST610-8FP

ACST610-8FP

Active

ACST610-8R

Overvoltage protected AC switch

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameD2PAK

The ACST6 series belongs to the ACS/ACST power switch family built with A.S.D. (application specific discrete) technology. This high performance device is suited to home appliances or industrial systems, and drives loads up to 6 A.This ACST6 switch embeds a Triac structure and a high voltage...
Read More

Key features
  • Triac with overvoltage protection
  • Low IGT (< 10 mA)
  • TO-220FPAB insulated package:
    • complies with UL standards (file ref: E81734)
    • insulation voltage: 2000 VRMS
Out of Stock
Quantity $ per unit Savings
1-9$1.600%
10-99$1.4311%
100-499$1.1230%
500$0.9243%
Contact sales
$1.60
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack1
GradeIndustrial
Package NameD2PAK

The ACST6 series belongs to the ACS/ACST power switch family built with A.S.D. (application specific discrete) technology. This high performance device is suited to home appliances or industrial systems, and drives loads up to 6 A.This ACST6 switch embeds a Triac structure and a high voltage...
Read More

Key features
  • Triac with overvoltage protection
  • Low IGT (< 10 mA)
  • TO-220FPAB insulated package:
    • complies with UL standards (file ref: E81734)
    • insulation voltage: 2000 VRMS