Active
Overvoltage protected AC switch
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
The ACST8 series belongs to the ACS/ACST power switch family built around A.S.D. (application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives an induction motor up to 8 A.This ACST8 switch embeds a Triac structure with a high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.32 | 0% |
| 10-99 | $1.27 | 45% |
| 100-499 | $0.99 | 57% |
| 500 | $0.81 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220FPAB |
The ACST8 series belongs to the ACS/ACST power switch family built around A.S.D. (application specific discrete) technology. This high performance device is suited to home appliances or industrial systems and drives an induction motor up to 8 A.This ACST8 switch embeds a Triac structure with a high...
Read More
|