🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
Free
8-Channel, 50ksps to 200ksps, 12-Bit A/D Converter
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | TSSOP-16L |
The ADC1283 is a low-power, eight-channel pure CMOS 12-bit analog-to-digital converter specified for conversion from 50 ksps to 200 ksps, tested at 200 ksps (3.2 MHz clock frequency). The architecture is based on a successive-approximation register with an internal track-and-hold cell. The ADC1283...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $2.18 | 0% |
10-24 | $1.62 | 26% |
25-99 | $1.49 | 32% |
100-249 | $1.32 | 39% |
250-499 | $1.25 | 42% |
500 | $1.22 | 44% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 5.5 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | TSSOP-16L |
The ADC1283 is a low-power, eight-channel pure CMOS 12-bit analog-to-digital converter specified for conversion from 50 ksps to 200 ksps, tested at 200 ksps (3.2 MHz clock frequency). The architecture is based on a successive-approximation register with an internal track-and-hold cell. The ADC1283...
Read More
|