Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

AEK-MCU-SRLNK

Programmer and debugger for Stellar automotive microcontrollers

Core ProductAEK-MCU-SRLNK
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-MCU-SRLNK is a debugger/programmer dongle for Stellar automotive microcontrollers.It consists of a passive USB-to-JTAG debugger and programmer, which provides a cost-effective, small-size, and fast-prototyping solution for any vehicle applications.This dongle ensures short development time...
Read More

Key features
  • USB/JTAG debugger dongle for Stellar automotive MCU families
  • USB connector for supply and data communication
  • Application firmware directly downloaded into Stellar device FLASH or RAM memory
  • Run and debug your application firmware
  • Compliant with the IEEE 1149.1 JTAG protocol
  • Integrates serial port connection via USB interface (virtualCOM)
  • Provides NVM programming (erase/program/verify)
  • Connectors:
    • 20-pin header connector for JTAG interface
    • 3-pin header connector for UART interface
  • Status LEDs to indicate the target I/O voltage, connection state, and running state
  • Operating temperature range: from 0 to 50°C
  • Compatible with StellarStudio
In stock
Quantity $ per unit Savings
1-2$45.452%
Contact sales
$45.45
$44.54
Core ProductAEK-MCU-SRLNK
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-MCU-SRLNK is a debugger/programmer dongle for Stellar automotive microcontrollers.It consists of a passive USB-to-JTAG debugger and programmer, which provides a cost-effective, small-size, and fast-prototyping solution for any vehicle applications.This dongle ensures short development time...
Read More

Key features
  • USB/JTAG debugger dongle for Stellar automotive MCU families
  • USB connector for supply and data communication
  • Application firmware directly downloaded into Stellar device FLASH or RAM memory
  • Run and debug your application firmware
  • Compliant with the IEEE 1149.1 JTAG protocol
  • Integrates serial port connection via USB interface (virtualCOM)
  • Provides NVM programming (erase/program/verify)
  • Connectors:
    • 20-pin header connector for JTAG interface
    • 3-pin header connector for UART interface
  • Status LEDs to indicate the target I/O voltage, connection state, and running state
  • Operating temperature range: from 0 to 50°C
  • Compatible with StellarStudio