Active

AEK-POW-BMSCCTX

Optimized form-factor and packaged battery management system module based on L9963E and L9963T for battery pack easy mounting

Target ApplicationAutomotive Battery Management System (BMS)
Core ProductL9963E, L9963T
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-POW-BMSCCTX is a packaged very compact battery management system (BMS) evaluation board that can handle from 1 to 31 BMS nodes.Each battery node manages from 4 to 14 battery cells. The total voltage of the chain may range between 48 and 800 V.The main advantage of this evaluation board is...
Read More

Key features
  • Hosts the L9963E AEC-Q100 qualified automotive multicell battery monitoring and balancing IC
  • Hosts the L9963T AEC-Q100 qualified automotive general-purpose SPI to isolated SPI bidirectional transceiver
  • Voltage monitoring of up to 14 battery cells
  • Current sensing of the entire battery node
  • 5 configurable GPIOs, pluggable with NTCs for temperature measurements
  • SPI interface to communicate with an MCU
  • ISO SPI interface to communicate with an optional AEK-POW-BMSCC node, creating a BMS chain
  • P1 connector that interfaces directly to an MCU board for control and diagnostic functions
  • Passive cell balancing
  • Packaged and very compact size: 70 x 45 mm
  • Included in the AutoDevKit ecosystem
In stock
Quantity $ per unit Savings
1-2$58.442%
Contact sales
$58.44
$57.27
Target ApplicationAutomotive Battery Management System (BMS)
Core ProductL9963E, L9963T
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-POW-BMSCCTX is a packaged very compact battery management system (BMS) evaluation board that can handle from 1 to 31 BMS nodes.Each battery node manages from 4 to 14 battery cells. The total voltage of the chain may range between 48 and 800 V.The main advantage of this evaluation board is...
Read More

Key features
  • Hosts the L9963E AEC-Q100 qualified automotive multicell battery monitoring and balancing IC
  • Hosts the L9963T AEC-Q100 qualified automotive general-purpose SPI to isolated SPI bidirectional transceiver
  • Voltage monitoring of up to 14 battery cells
  • Current sensing of the entire battery node
  • 5 configurable GPIOs, pluggable with NTCs for temperature measurements
  • SPI interface to communicate with an MCU
  • ISO SPI interface to communicate with an optional AEK-POW-BMSCC node, creating a BMS chain
  • P1 connector that interfaces directly to an MCU board for control and diagnostic functions
  • Passive cell balancing
  • Packaged and very compact size: 70 x 45 mm
  • Included in the AutoDevKit ecosystem