🎉New Payment Methods are Here: Now accepting Apple Pay and Google Pay! 🛒 Order now!

Active

AEK-POW-BMSHOLD

Battery holder for cylindrical batteries and battery management system node for automotive applications

Target ApplicationAutomotive Battery Management System (BMS)
Core ProductL9963E, L9963T
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The battery management system (BMS) is a fast-growing application pervading several fields of the electronic industry including automotive and industrial markets.To support fast evaluation and meet stringent time-to-market for BMS solutions, the AutoDevKit ecosystem has been extended to include a...
Read More

Key features
  • 14-slot battery holder for cylindrical INR 18650 battery cells (not included)
  • All batteries are connected in series
  • Proper housing for the AEK-POW-BMS63EN, AEK-POW-BMSWTX, AEK-POW-BMSNOTX, AEK-POW-BMSCC and AEK-POW-BMSCCTX evaluation boards BMS node (not included)
  • Easy battery removal supported by a satin ribbon
  • Low-side current sensing through an external resistor included in the package a 100 mΩ, 10 W resistor
  • Five NTC thermistors (included)
  • Stackable kit to build a compact battery pack (mechanical parts included)
  • Dimensions 425 x 120 x 52 mm
  • Included in the AutoDevKit ecosystem
In stock
Quantity $ per unit Savings
1-2$316.720%
Contact sales
$316.72
$316.72
Target ApplicationAutomotive Battery Management System (BMS)
Core ProductL9963E, L9963T
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The battery management system (BMS) is a fast-growing application pervading several fields of the electronic industry including automotive and industrial markets.To support fast evaluation and meet stringent time-to-market for BMS solutions, the AutoDevKit ecosystem has been extended to include a...
Read More

Key features
  • 14-slot battery holder for cylindrical INR 18650 battery cells (not included)
  • All batteries are connected in series
  • Proper housing for the AEK-POW-BMS63EN, AEK-POW-BMSWTX, AEK-POW-BMSNOTX, AEK-POW-BMSCC and AEK-POW-BMSCCTX evaluation boards BMS node (not included)
  • Easy battery removal supported by a satin ribbon
  • Low-side current sensing through an external resistor included in the package a 100 mΩ, 10 W resistor
  • Five NTC thermistors (included)
  • Stackable kit to build a compact battery pack (mechanical parts included)
  • Dimensions 425 x 120 x 52 mm
  • Included in the AutoDevKit ecosystem
Associated products