Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

NRND

AEK-POW-BMSLV

Battery management system evaluation board for low-voltage applications

Target ApplicationAutomotive Battery Management System (BMS)
Core ProductL9963E, L9963T, SPC58EC80E5QMC1X, SPSB100, VNQ7050AJTR
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-POW-BMSLV is built with automotive-grade components, and it is able to connect to a battery pack and to monitor both state of charge (SOC) and state of health (SOH) of each battery.It also manages battery balancing by passive discharge, thanks to the software already preloaded on the...
Read More

Key features
  • Low-voltage (<60V) single board for a complete battery management system (BMS)
  • Hosts:
    • L9963E AEC-Q100 qualified automotive multicell battery monitoring and balancing IC
    • L9963T AEC-Q100 qualified automotive general-purpose SPI to isolated SPI bidirectional transceiver
  • SPC58EC80E5 microcontroller automotive grade to perform charge balancing and to compute the state of charge (SOC) and the state of health (SOH)
  • VNQ7050AJ quad channel high-side driver for battery pack contactor driving
  • SPSB100 (custom version with CAN port) fully integrated power management system IC of which the following features have been implemented on the board:
    • CAN FD transceiver for external communication
  • Additional external CAN transceiver
  • SPI for external communication
  • Configurable window watchdog
  • System wake-up feature and ignition wake-up
  • Fault collection control unit (FCCU) used to collect eventual issues raised by the micro and according to an implemented logic perform some actions like system shutdown
  • Fail-safe diagnosis from SPSB100 to microcontroller
  • Voltage and current monitoring of every single cell and of the entire battery node
  • 8 GPIOs to connect temperature sensors as NTCs, of which four GPIOs wired to the microcontroller while the other four to the L9963E
  • Passive balancing is executed through 100kΩ external resistors
  • Dimensions: 145x65mm
  • Included in the AutoDevKit ecosystem
In stock
Quantity $ per unit Savings
1-2$171.830%
Contact sales
$171.83
$171.83
Target ApplicationAutomotive Battery Management System (BMS)
Core ProductL9963E, L9963T, SPC58EC80E5QMC1X, SPSB100, VNQ7050AJTR
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The AEK-POW-BMSLV is built with automotive-grade components, and it is able to connect to a battery pack and to monitor both state of charge (SOC) and state of health (SOH) of each battery.It also manages battery balancing by passive discharge, thanks to the software already preloaded on the...
Read More

Key features
  • Low-voltage (<60V) single board for a complete battery management system (BMS)
  • Hosts:
    • L9963E AEC-Q100 qualified automotive multicell battery monitoring and balancing IC
    • L9963T AEC-Q100 qualified automotive general-purpose SPI to isolated SPI bidirectional transceiver
  • SPC58EC80E5 microcontroller automotive grade to perform charge balancing and to compute the state of charge (SOC) and the state of health (SOH)
  • VNQ7050AJ quad channel high-side driver for battery pack contactor driving
  • SPSB100 (custom version with CAN port) fully integrated power management system IC of which the following features have been implemented on the board:
    • CAN FD transceiver for external communication
  • Additional external CAN transceiver
  • SPI for external communication
  • Configurable window watchdog
  • System wake-up feature and ignition wake-up
  • Fault collection control unit (FCCU) used to collect eventual issues raised by the micro and according to an implemented logic perform some actions like system shutdown
  • Fail-safe diagnosis from SPSB100 to microcontroller
  • Voltage and current monitoring of every single cell and of the entire battery node
  • 8 GPIOs to connect temperature sensors as NTCs, of which four GPIOs wired to the microcontroller while the other four to the L9963E
  • Passive balancing is executed through 100kΩ external resistors
  • Dimensions: 145x65mm
  • Included in the AutoDevKit ecosystem