Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

AEK-POW-PDUMINI

12 V power distribution unit (PDU) board, featuring 10 channels of which 8 paired with companion p-channels for superb standby performance

Core ProductVN7140AJTR, SPSB0815-TR, VNF9Q20SFTR, VNF9D1M5QTR, L99SP08TR, VNF9D5SFTR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The power distribution unit (PDU) market is evolving rapidly due to increased electric vehicle (EV) adoption. PDUs manage low-voltage power distribution in vehicles, consolidating connections and protecting circuits in a compact design.Key trends include the use of 12 and 48 V systems, replacing...
Read More

Key features
  • Compact and MCU controllable power distribution unit (PDU) dedicated to 12 V board net
  • Thanks to the software running on the MCU, the AEK-POW-PDUMINI can be operated in assembly, parking, and normal driving modes
  • E-fuse protected high-side drivers with current capability from 5 to 27 A are present:
    • A pair of 2-channel VNF9D1M5Q, featuring 27 A per channel
    • A 2-channel VNF9D5SF, featuring 13 A per channel
    • A 4-channel VNF9Q20SF, featuring 5 A per channel
  • Advanced system standby features are achievable by switching off main STi2Fuse channels and delegating the remaining standby supply to the eight companion P-channels with 400 mA capability belonging to the smart and SPI controllable L99SP08 dedicated IC
  • All the devices on the board are SPI controlled by an MCU linked by the automotive unified connector, a standardized 96-pin plug-and-play connector present on the board featuring MCU peripheral and supply pins
  • For improved standby performance, the MCU can be switched off during PDU parking mode condition delegating the channel control to the L99SP08 and thanks to the wake-up features of the on-board SPSB081 PMIC featuring, in addition, a CAN-FD physical layer for wake-up from CAN
  • The board has a dedicated channel for MCU supply via the automotive unified connector managed by a VN7140AJ high-side driver and useful to power the MCU board from 12 V (VBAT) after a wake-up condition
  • To facilitate the debug, a set of disconnectable status LEDs is present on the board. The same LEDs can be disconnected by removing dedicated resistors when measuring the advanced standby performances
  • Emergency pins for rapid switch-off of the output channels in case of critical events in normal operation mode bypassing SPI control
  • A dedicated ‘assembly mode’ jumper is present on the board to simulate the assembly mode of the PDU in the car maker factory
  • The typical MCU companion board is the AEK-MCU-C4MLIT3 featuring PDU remote access via CAN-FD or the soon available AEK-MCU-C4MLIT2 able to implement PDU additional remote access via 100BASETX or 10BASET1S
  • 120 x 100 mm
  • Included in the AutoDevKit ecosystem
In stock
Quantity $ per unit Savings
1-2$102.012%
Contact sales
$102.01
$99.97
Core ProductVN7140AJTR, SPSB0815-TR, VNF9Q20SFTR, VNF9D1M5QTR, L99SP08TR, VNF9D5SFTR
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The power distribution unit (PDU) market is evolving rapidly due to increased electric vehicle (EV) adoption. PDUs manage low-voltage power distribution in vehicles, consolidating connections and protecting circuits in a compact design.Key trends include the use of 12 and 48 V systems, replacing...
Read More

Key features
  • Compact and MCU controllable power distribution unit (PDU) dedicated to 12 V board net
  • Thanks to the software running on the MCU, the AEK-POW-PDUMINI can be operated in assembly, parking, and normal driving modes
  • E-fuse protected high-side drivers with current capability from 5 to 27 A are present:
    • A pair of 2-channel VNF9D1M5Q, featuring 27 A per channel
    • A 2-channel VNF9D5SF, featuring 13 A per channel
    • A 4-channel VNF9Q20SF, featuring 5 A per channel
  • Advanced system standby features are achievable by switching off main STi2Fuse channels and delegating the remaining standby supply to the eight companion P-channels with 400 mA capability belonging to the smart and SPI controllable L99SP08 dedicated IC
  • All the devices on the board are SPI controlled by an MCU linked by the automotive unified connector, a standardized 96-pin plug-and-play connector present on the board featuring MCU peripheral and supply pins
  • For improved standby performance, the MCU can be switched off during PDU parking mode condition delegating the channel control to the L99SP08 and thanks to the wake-up features of the on-board SPSB081 PMIC featuring, in addition, a CAN-FD physical layer for wake-up from CAN
  • The board has a dedicated channel for MCU supply via the automotive unified connector managed by a VN7140AJ high-side driver and useful to power the MCU board from 12 V (VBAT) after a wake-up condition
  • To facilitate the debug, a set of disconnectable status LEDs is present on the board. The same LEDs can be disconnected by removing dedicated resistors when measuring the advanced standby performances
  • Emergency pins for rapid switch-off of the output channels in case of critical events in normal operation mode bypassing SPI control
  • A dedicated ‘assembly mode’ jumper is present on the board to simulate the assembly mode of the PDU in the car maker factory
  • The typical MCU companion board is the AEK-MCU-C4MLIT3 featuring PDU remote access via CAN-FD or the soon available AEK-MCU-C4MLIT2 able to implement PDU additional remote access via 100BASETX or 10BASET1S
  • 120 x 100 mm
  • Included in the AutoDevKit ecosystem